The Keysight N2890A low-cost 10:1 passive probe provides up to 500 MHz bandwidth and features a high input resistance of 10 MΩ to address a wide range of measurement needs with low probe loading. The probe can be adjusted for low-frequency compensation and high-frequency compensation. For the best measurements you should compensate your probe to match its characteristics to the oscilloscope. This probe is compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ input.
Discontinued Product - The N2890A can be replaced with the N2843A.
Links to PDF Documents
Compatibility
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | |
V-Series | |
S-Series | |
90000 Q-Series | |
90000 X-Series | |
90000A Series | |
86100D DCA-X | |
80000B Series | |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | |
6000 Series | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
3000 Series | ♦ |
2000 X-Series | ♦ |
1000 X-Series | ♦ |
1000 Series | ♦ |